Onan QG 4000i Gasoline RV Generator with 30A Breaker - A073X541Part
#A073X541
Shipment weight:
225
lbs
- AC Frequency: 60 Hz
- AC Voltage: 120
- Amp Hours: 33.3
- Item Height: 14.0 in / 353 mm
See all specs
Part
#A073X541
Shipment weight:
225
lbs
- AC Frequency: 60 Hz
- AC Voltage: 120
- Amp Hours: 33.3
- Item Height: 14.0 in / 353 mm